Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
36000
Order No.
42350.200
EAN
4251269308543
Headline product family
Split cable entry frame for supply lines, IP54 / UL Type 12
Article name
KEL-JUMBO 2 V2A
Short description
Split cable entry frame for supply lines with diameters up to 65 mm.
Product description
The KEL-JUMBO cable entry system for installation of cables and conduits with a diameter of up to 65 mm, especially suited for supply cables. The innovative grommet design with the flex-membrane provides flexing and adjustment of the position for larger and more rigid cables.We recommend round cut-outs, which can be made using standard knockout tools. Suggested cut-out: cable diameter +15 - 20%.A flat rubber gasket is included in the shipment.
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
35 mm
Width
116 mm
Length
200 mm
Mounting height
35 mm
Cut-out size
168 × 80.5 mm
No. of screw holes
4
Screw hole diameter
7 mm
Material screws
Stainless steel V2A
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
KTF cable grommets
For max. number of cables
2
Max. cable diameter
65 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-jumbo?tab=3429#variant-3785
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices