Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
36414
Order No.
42461
EAN
4251269332081
Headline product family
Split bulkhead for 90° cable entry, IP65
Article name
KEL-FW-B4
Short description
KT grommet based bulkhead for 90° preassembled cable transit for cable diameters up to 35 mm and a large bending radius (r max. = 150 mm).
Product description
The new bulkhead KEL-FW is perfect for routing cables with/without connectors at a 90° angle over a large bending radius (max. 150 mm).The hinged cover of the new bulkhead KEL-FW is firmly connected to the housing by a hinge and is therefore captive. This makes the system very easy and quick to mount. The KEL-FW is first screwed to the enclosure using the two rear holes and then fitted with the required cable grommets. The cover is then folded down, locked in place and screwed to the enclosure using the two front holes.The KEL-FW is fitted with an integrated seal to achieve the high protection rating of IP65 (when using single hole grommets). An additional flat gasket for wall mounting is included in the shipment.Cables with and without connectors up to a diameter of 35 mm can be routed and strain-relieved according to EN 62444. Retrofitting and maintenance can be carried out quickly and easily.
PU
1
IP protection class
IP65, IP64, IP55, IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
90 C°
Material frame
Polyamide
Height
75 mm
Width
100 mm
Length
122 mm
Mounting height
75 mm
No. of screw holes
4
Screw hole diameter
6.5 mm
Suitable for grommets (amount) 1
4
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
4
Max. cable diameter
16 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-fw?tab=709808#variant-709809
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices