Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
32703
Order No.
42334.200
EAN
4251269316630
Headline product family
Split 90° cable entry enclosure, IP54 / UL Type 12
Article name
KEL-FG-E3 V2A
Short description
KT grommet based flange enclosure for routing preassembled cables in a 90° angle to the enclosure wall. Available as single or double row version.
Product description
The cable entry frames KEL-FG are suited for installation, sealing and strain relief of cables with connectors and conduits at an angle of 90° to the cabinet, enclosure or machine wall.The KEL-FG-A frame matches exactly the cut-out dimensions for 24-pin standard industrial connectors. For tool-free assembly / disassembly of the KEL-FG-A the snap mounting frame KEL-SNAP 24 can be used. The KEL-FG-B is suited for cut-outs 36 × 46 mm.The single-row versions KEL-FG-E are particularly suited for flat connectors. The small frames are ideal for applications with limited space.A flat rubber gasket is included in the shipment.This product is available in different versions: With steel screws or stainless steel screws. It is also possible to integrate threaded bushings. Please ask us about your desired variant.The version with threaded bushings enables the cable entry frame to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
PU
5
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
38 mm
Width
53 mm
Length
100 mm
Mounting height
38 mm
Cut-out size
65 × 24 mm
No. of screw holes
2
Screw hole diameter
5.5 mm
Material screws
Stainless steel V2A
Suitable for grommets (amount) 1
3
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
12
Max. cable diameter
17 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-fg?tab=3422#variant-3757
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices