Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
32773
Order No.
42322
EAN
4251269308451
Headline product family
Split 90° cable entry enclosure, IP54 / UL Type 12
Article name
KEL-FG-A7
Short description
KT grommet based flange enclosure for routing preassembled cables in a 90° angle to the enclosure wall. Available as single or double row version.
Product description
The cable entry frames KEL-FG are suited for installation, sealing and strain relief of cables with connectors and conduits at an angle of 90° to the cabinet, enclosure or machine wall.The KEL-FG-A frame matches exactly the cut-out dimensions for 24-pin standard industrial connectors. For tool-free assembly / disassembly of the KEL-FG-A the snap mounting frame KEL-SNAP 24 can be used. The KEL-FG-B is suited for cut-outs 36 × 46 mm.The single-row versions KEL-FG-E are particularly suited for flat connectors. The small frames are ideal for applications with limited space.A flat rubber gasket is included in the shipment.This product is available in different versions: With steel screws or stainless steel screws. It is also possible to integrate threaded bushings. Please ask us about your desired variant.The version with threaded bushings enables the cable entry frame to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
57.5 mm
Width
80 mm
Length
147 mm
Mounting height
57.5 mm
Cut-out size
112 × 36 mm
No. of screw holes
4
Screw hole diameter
5.5 mm
Material screws
Mild steel, galvanically zinc plated
Suitable for grommets (amount) 1
6
Suitable for grommets (type) 1
KT cable grommets small
Suitable for grommets (amount) 2
1
Suitable for grommets (type) 2
KT cable grommets large
For max. number of cables
25
Max. cable diameter
35 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-fg?tab=3424#variant-3770
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices