Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
36.259.100
Order No.
55168
EAN
4251269324826
Headline product family
Split cable entry frame for tool-free assembly, IP54 / UL Type 12
Article name
KEL-FA 16|8
Short description
KT grommet based cable entry frames for tool-free assembly. Suitable for standard cut-outs of heavy industrial connectors.
Product description
The KEL-FA range is a compact system to route and seal pre-terminated cables as well as conduits or pneumatic hoses utilising KT series grommets. After populating the entry frame with grommets and cables, the cover is put on and the two clamping levers are locked with the lower part by pressing them down. The twist-proof construction of the KEL-FA enables intuitive assembly. Routing and sealing with IP54 / UL Type 12 for cable diameters from 1 to 35 mm.The KEL-FA frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. These KEL-FA frames can either be screw mounted or simply snapped into the KEL-SNAP frame.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
22 mm
Width
62 mm
Length
120 mm
Mounting height
22 mm
Cut-out size
86 × 36 mm
No. of screw holes
4
Screw hole diameter
6 mm
Suitable for grommets (amount) 1
8
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
32
Max. cable diameter
15 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-fa?tab=540086#variant-540111
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices