Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Column2
31396
Order No.
42149.200
EAN
4251269307843
Headline product family
Centrally split cable entry frame, IP54 / UL Type 12
Article name
KEL 16|24-2MT V2A
Short description
Classic KT grommet based cable entry frames for standard cut-outs of heavy industrial connectors. Also available as multi-row versions.
Product description
The classic KEL is a centrally split cable entry system for routing cables with connectors, providing an IP54 / up to UL Type 12 rating.The slit KT grommet matching the cable diameter is placed around the cable and inserted into the cable entry frame. The split cable entry frames KEL match exactly the cut-out dimensions of 10-, 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed. The size KEL-B matches the cut-out dimensions of 46 × 46 mm measuring instruments.Based on the frame sizes KEL 16 and KEL 24, there are also extended versions with additional middle frames available. Thus allowing a quick, easy and cost effective routing solution for up to 120 cables or hoses.For tool-free assembly / disassembly of the cable entry frames the snap mounting frame KEL-SNAP can be used.A flat rubber gasket is included in the shipment.This product is available in different versions: With steel screws or stainless steel screws. It is also possible to integrate threaded bushings. Please ask us about your desired variant.The version with threaded bushings enables the cable entry frame to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
17 mm
Width
146 mm
Length
120 mm
Mounting height
17 mm
Cut-out size
86 × 126 mm
No. of screw holes
8
Screw hole diameter
5.8 mm
Material screws
Stainless steel V2A
Suitable for grommets (amount) 1
24
Suitable for grommets (type) 1
KT cable grommets small
Suitable for grommets (amount) 2
0
For max. number of cables
96
Max. cable diameter
17 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel?tab=3412#variant-3676
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices