Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
47110
Column2
36324
EAN
4251269332753
Headline product family
Flat gaskets
Article name
Gasket 183
Short description
A flat gasket is provided to ensure a clean seal between the cable entry frame and the enclosure / control panel wall.
Product description
A flat gasket is provided to ensure a clean seal between the cable entry frame and the enclosure / control panel wall. Although this gasket is included in delivery, it can also be ordered separately. The standard gaskets for our KEL cable entry frames are self-adhesive on one side. This facilitates the alignment and assembly of the gasket.
PU
1
Height
2.5 mm
Width
118 mm
Length
220 mm
Mounting height
2.5 mm
No. of screw holes
8
Screw hole diameter
7 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/flat-gaskets?tab=613297#variant-613617
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices