Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42251
Column2
36303.2
EAN
4251269332654
Headline product family
Flat gaskets
Article name
Gasket E5
Short description
A flat gasket is provided to ensure a clean seal between the cable entry frame and the enclosure / control panel wall.
Product description
A flat gasket is provided to ensure a clean seal between the cable entry frame and the enclosure / control panel wall. Although this gasket is included in delivery, it can also be ordered separately. The standard gaskets for our KEL cable entry frames are self-adhesive on one side. This facilitates the alignment and assembly of the gasket.
PU
10
Height
2.5 mm
Width
40 mm
Length
147 mm
Mounting height
2.5 mm
Cut-out size
112 × 24 mm
No. of screw holes
2
Screw hole diameter
6 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/flat-gaskets?tab=613297#variant-613607
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices