Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
70622
EAN
4251269323539
Headline product family
Membrane plugs for gland plates, FDA compliant
Article name
ST-B-HDD 12
Short description
Plugs for sealing already pierced membranes of gland plates. Also available as detectable version (type ST-B-HDD).
Product description
icotek offers plugs of the type ST-B-HD in the signal colour blue and in a detectable version of the type ST-B-HDD. The signal colour blue ensures a clear visual color recognition.The ST-B-HDD plugs consist of a combination of polymer compound and metal particles. These can be sorted out using metal detectors, X-ray devices and visual detection systems.The ST-B-HD and ST-B-HDD plugs are particularly suitable for pharmaceutical applications and for the food industry.
PU
10
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
120 C°
Material
Polyamide
Colour
blue (similar RAL 5005)
Length
16 mm
Diameter D1
15 mm
Diameter D2
12 mm
URL Website
https://www.icotek.com/en/products/hygienic-design-cable-entry-plates/st-b-hd?tab=7217#variant-7220
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices