Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
70000.200
EAN
4251269333781
Headline product family
Split cable entry frame for the food industry, IP64/IP65
Article name
KEL-ER-BL 24|10 V2A
Short description
Food industry cable entry frames for standard cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
The KEL-ER-BL in the signal colour blue is preferably used in the area of food packaging and processing machines where there is no direct contact with food. Products in this signal colour are also popular in the pharmaceutical sector.The KEL-ER-BL is a split cable entry system for cables with and without connectors. Depending on the size, cables with a diameter of 1 to 16 mm (single grommets KT-BL 1 to KT-BL 15) or 16 to 35 mm (single grommets KT-BL 16 to 34) can be routed, sealed with IP65 and strain-relieved according to EN 62444. The cable grommets are placed into compartments and are securely fixed to the frame during assembly.The KEL-ER-BL frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed. The KEL-ER-BL-B frame matches the cut-out dimensions of 46 × 46 mm measuring instruments.The single-row cable entry KEL-ER-BL-E is characterised by its space-saving design and is therefore ideal for confined spaces and cables with flat connectors (e.g. Sub-D).Thanks to the injected seal and the use of single grommets, the KEL-ER-BL series achieves protection class IP65. If the flange surface is roughly structured or slightly uneven, we recommend installing the additional flat blue rubber gasket included in the shipment.
PU
10
IP protection class
IP65, IP64, IP55, IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Colour
blue (similar RAL 5005)
Length
147 mm
Width
58 mm
Height
17 mm
Mounting height
17 mm
Cut-out size
112 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
For max. number of cables
10
Max. cable diameter
16 mm
Suitable for grommets (amount) 1
10
Suitable for grommets (type) 1
KT cable grommets small
URL Website
https://www.icotek.com/en/products/hygienic-design-cable-entry-plates/kel-er-bl?tab=708539#variant-708681
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices