Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
70358
EAN
4251269322853
Headline product family
Round gland plate, hygienic design, IP66/IP68, FDA compliant
Article name
KEL-DPZ-HD 50|19
Short description
Round hygienic gland plate with certified sealing IP66/IP68. Metric threads M32-M63.
Product description
The new cable entry plates KEL-DPZ-HD with metric thread from M32 to M63 have been developed for installation in food processing and packaging machines.During the development according to the Hygienic Design guidelines, care was taken to ensure that the visible side of the cable entry plate are free of dirt-collecting recesses. The surface was kept very smooth (Ra = 0,421 μm acc. to ISO 4287). The outer contour has a radius of 6 mm instead of the required 3 mm. In addition, the KEL-DPZ-HD uses an FDA-compliant elastomer in accordance with food approval 1935/2004/EG and (EU) 10/2011. The signal colour blue ensures a clear visual colour recognition.The cable entry plates are designed to route several cables and hoses with a diameter range of 3.2 mm to 22.2 mm and seal them acc. to IP65/66/67/68. A significant advantage over cable glands is the significantly higher cable density and the flexibility of the cable diameter range. The fixation is very simple with the locknut.
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
Flame class
UL94-HB
Operating temperature min.
-40 C°
Operating temperature max.
80 C°
Material
Elastomer
Material base frame
Polyamide
Colour
blue (similar RAL 5005)
Height
22 mm
Mounting height
8 mm
External diameter
62 mm
Cut-out size, metric
M50
Cut-out size, round
50.4 mm
Thread
M50 × 1,5
Thread length
14 mm
Surface roughness (ISO 4287)
Ra = 0,421 μm
For max. number of cables
19
Max. cable diameter
6.5 mm
Clamping range 1 (amount)
19
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
6.5 mm
URL Website
https://www.icotek.com/en/products/hygienic-design-cable-entry-plates/kel-dpz-hd-round?tab=7061#variant-7084
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices