Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
73936
EAN
4251269324284
Headline product family
Heavy duty gland plate, hygienic design, IP66/IP68, FDA compliant
Article name
KEL-DPU-HD 24|16
Short description
Hygienic heavy duty gland plate with high strain relief and certified protection up to IP66/IP68.
Product description
The new cable entry plates KEL-DPU-HD have been specially developed for installation in food processing and packaging machines. During the development according to the Hygienic Design guidelines, care was taken to ensure that the visible side of the cable entry plate are free of dirt-collecting recesses. The surface was kept very smooth (Ra = 0,421 μm acc. to ISO 4287). The outer contour has a radius of 6 mm instead of the required 3 mm. In addition, the KEL-DPU-HD uses an FDA-compliant elastomer in accordance with food approval 1935/2004/EG and (EU) 10/2011. The signal colour blue ensures a clear visual colour recognition. KEL-DPU-HD entry plates are designed to route and seal cables without connectors (from 3.2 mm to 20.5 mm in diameter) in limited space with IP66/IP68**. The KEL-DPU-HD is particularly characterised by its solid robust frame and the increased strain relief of the routed cables.The KEL-DPU-HD 24 matches exactly the cut-out dimensions of 24-pin standard industrial connectors. The cable entry plate is mounted either by screwing it to the inside of the enclosure or by snapping it into the cut-out.** IP68 only when screw mounted
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
Flame class
UL94-HB
Operating temperature min.
-40 C°
Operating temperature max.
80 C°
Material
Elastomer
Material base frame
Polypropylene
Colour
blue (similar RAL 5005)
Length
147 mm
Width
58 mm
Height
14 mm
Mounting height
14 mm
Cut-out size
112 × 36 mm
Thread
M4
No. of screw holes
4
Screw hole diameter
4 mm
For min. wall thickness
1.5 mm
For max. wall thickness
2 mm
Surface roughness (ISO 4287)
Ra = 0,421 μm
For max. number of cables
16
Max. cable diameter
14.5 mm
Clamping range 1 (amount)
8
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
5.5 mm
Clamping range 2 (amount)
6
Clamping range 2 (min.)
5 mm
Clamping range 2 (max.)
8.5 mm
Clamping range 3 (amount)
2
Clamping range 3 (min.)
9.5 mm
Clamping range 3 (max.)
14.5 mm
URL Website
https://www.icotek.com/en/products/hygienic-design-cable-entry-plates/kel-dpu-hd?tab=81374#variant-82780
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices