Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
51520
EAN
4251269316586
Headline product family
Split brush plates for cable pass-through
Article name
KEL-BES-S 10
Short description
Suitable for cut-outs of heavy industrial connectors. Mounting via screws or expanding rivets.
Product description
Split brush plates KEL-BES-S for routing cables into server racks, control panels and electrical enclosures. KEL-BES-S is also an ideal solution for entry and exit of cables that are routed inside raised floors, e.g. in computer centres.The brush plates can either be mounted via screws or via expanding rivets. Due to the split frame the KEL-BES-S can also be subsequently installed around the routed cables. The KEL-BES-S frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors.
PU
10
Flame class
UL94-V0
Operating temperature min.
-20 C°
Operating temperature max.
90 C°
Material
Polyamide
Material brushes
Polyamide
Length
100 mm
Width
58 mm
Height
10 mm
Mounting height
10 mm
Cut-out size
65 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
URL Website
https://www.icotek.com/en/products/brush-cable-pass-through/kel-bes-s?tab=3478#variant-4203
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices