Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
51515
EAN
4251269315442
Headline product family
Brush plates for cable pass-through
Article name
KEL-BES 24
Short description
Suitable for cut-outs of heavy industrial connectors. Mounting via screws or expanding rivets.
Product description
Brush plates KEL-BES for routing cables into server racks, control panels and electrical enclosures. KEL-BES is also an ideal solution for entry and exit of cables that are routed inside raised floors, e.g. in computer centres. The brush plates can either be mounted via screws or via expanding rivets.The KEL-BES plates match exactly the cut-out dimensions 10-, 16- and 24-pin standard industrial connectors.
PU
10
Flame class
UL94-V0
Operating temperature min.
-20 C°
Operating temperature max.
90 C°
Material
Polyamide
Material brushes
Polyamide
Length
147 mm
Width
58 mm
Height
10 mm
Mounting height
10 mm
Cut-out size
112 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
URL Website
https://www.icotek.com/en/products/brush-cable-pass-through/kel-bes?tab=3477#variant-4195
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices