Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
51501
EAN
4251269333309
Headline product family
Brush strips for 10" and 19" server racks
Article name
BES 10
Short description
This brush strip from icotek is suitable for installation in 10" or 19" server racks from various manufacturers.
Product description
This brush strip from icotek is suitable for installation in 10" or 19" server racks from various manufacturers.The special feature of the BES brush strip is that the integrated spring locks allow tool-free assembly and disassembly. All that is needed is to release the locking mechanism on both sides.The network cables are simply passed through the brush strip. The cables are hidden from view inside the network cabinet. This gives a tidy appearance. The brush strip also prevents the ingress of dirt.
PU
1
Operating temperature min.
-30 C°
Operating temperature max.
80 C°
Material
Sheet steel, powder coated
Material brushes
Polyamide
Length
254 mm
Width
12 mm
Height
44.5 mm
URL Website
https://www.icotek.com/en/products/brush-cable-pass-through/bes?tab=726478#variant-726479
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices