Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
81333
EAN
4251269332999
Article name
Door operated switch, 1500 mm
Headline product family
Door operated switch suitable for ALLIO and ALU-LINE series
Short description
This switch makes it possible to monitor the status of the cabinet door and automatically switch the cabinet luminaires on or off.
Product description
The TPS door operated switch was specially developed for use in control panels and 19" server racks. This switch makes it possible to monitor the status of the cabinet door and automatically switch the cabinet luminaires on or off when the door is opened or closed. Thus the service life of the luminaires can be extended.The door position switch is simply mounted via screws. Various adapters serve as mounting aids on numerous frame profiles from different cabinet manufacturers.The TPS is available with two cable lengths (0.6 m or 1.5 m) and C18 connectors (angled or straight) for the ALU-LINE and ALLIO series.UL Certificates:UL-US-2442933-0 (USA)UL-CA-2432446-0 (Canada)
PU
1
IP protection class
IP20
Protection class
II (Protective insulation)
Connector type
C8 connector, angled
Mounting options
Screw type mounting
Rated current
2,5 A
Operating temperature min.
-20 C°
Operating temperature max.
50 C°
Material
Polyamide
Colour
black
Length
85,2 mm
Length connecting cable
1.500 mm
Width
63,2 mm
Height
24 mm
URL Website
https://www.icotek.com/en/products/alliolight/tps?tab=677650#variant-677664
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices