Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
56021
EAN
4251269335952
Headline product family
U-shaped multi-membrane cable grommet, up to IP54
Article name
UT-DT 4 gy
Short description
U-shaped multi-membrane cable grommet for cables without connectors (with a diameter range of 1 - 11 mm). Tool-free assembly.,
Product description
The UT-DT membrane cable grommet is used to route non-assembled cables. It can be used wherever the use of the UT cable grommets is possible.,,Its use allows the packing density of the routed cables to be increased. The wall thickness of the housing can range from 1.0 to 4.0 mm.,,It is used in various types of housings made from different materials. These include plastic, metal and die-cast aluminium housings.,,By screwing the cover tightly on the enclosure, pressure acts on the cable grommet and, depending on the properties of the enclosure, enables a sealing rate of up to IP54.,, ,, ,,,
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Length
23.5 mm
Width
23 mm
Height
11 mm
Mounting height
5 mm
For max. number of cables
4
Clamping range 1 (amount)
1
Clamping range 1 (min.)
1 mm
Clamping range 1 (max.)
3.2 mm
Clamping range 2 (amount)
1
Clamping range 2 (min.)
1 mm
Clamping range 2 (max.)
4.2 mm
Clamping range 3 (amount)
2
Clamping range 3 (min.)
1 mm
Clamping range 3 (max.)
6.4 mm
For min. wall thickness
1 mm
For max. wall thickness
4 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/ut-dt?tab=859596#variant-859705
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices