Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
55505.200
EAN
4251269337451
Headline product family
Split cable entry frame with Han 3A / Han 4A connection / IP65 / UL Type 12
Article name
MIS-E3|2 KV25 4A V2A
Short description
The modular interface system (MIS) is a split cable entry for cables with and without plugs in combination with industrial connectors 3A or 4A.,
Product description
The modular interface system (MIS) is a split cable entry for cables with and without connectors in combination with industrial connectors 3A or 4A. An industrial connector of size 3A or 4A can be plugged directly onto the frame. Cables with a diameter of 1 to 15 mm can be routed, sealed and strain relieved in accordance with EN 62444.,,The cable entry frame consists of a frame (mounting housing for the 3A/4A socket insert), a cover, two screws and a locking element. The counterpart consists of a housing for the 3A/4A pin insert and a cable gland, either M20 for cable diameters of 6 - 12 mm or M25 for cable diameters of 13 - 18 mm. The MIS is compatible and CE-compliant with numerous insert manufacturers (Harting, Ilme, Phoenix Contact, TE Connectivity, Weidmüller, Lapp, Amphenol, Molex, RS Pro, ...).,,The cable grommets are routed into the frame and automatically fixed in the frame. Once fully assembled, the cover is screwed on. The plug is then connected and locked into place with the integrated locking element. A protective cover is available for plug connections that are not required. This cover is available separately as an accessory.,,The combination of an industrial connector and cable entry saves further cut-outs and therefore space.,,The injected seal on the back achieves protection class IP65. IP65 is also achieved in applications with double grommets! The optional protective cover achieves protection class IP54.,,This product is available in different versions: With steel screws or stainless steel screws. It is also possible to integrate threaded bushings. Please ask us about your desired variant.,
PU
5
IP protection class
IP54, IP55, IP64, IP65
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
120 C°
Material frame
Polyamide
Height
20 mm
Width
40.5 mm
Length
98 mm
Mounting height
119 mm
Cut-out size
65 × 24 mm
No. of screw holes
2
Screw hole diameter
5.8 mm
Material screws
Stainless steel V2A
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
4
Max. cable diameter
15 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/mis?tab=910349#variant-910097
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices