Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
52350
EAN
4251269335532
Headline product family
Cover panels for thread extensions & cable entry systems, M32 / M50 / M63
Article name
AB-M 150-32
Short description
The cover panels have an outer diameter of 150 mm and a centre hole of 32.5 mm, 50.5 mm or 63.5 mm to accommodate the thread extensions, cable entry plates & split cable glands.,
Product description
Core drills with diameters from 80 mm are very often used to make wall openings in cleanrooms, cold rooms, buildings, etc. In order to be able to use the TE thread extensions, metric cable entry plates & split cable glands for such wall openings, the AB-M cover panels are used. They cover the large hole and reduce it to the required size. They also ensure a clean finish to the cut-out. ,,The cover panels have an outer diameter of 150 mm and a centre hole of 32.5 mm, 50.5 mm or 63.5 mm to accommodate the thread extension. They are made of 2 mm stainless steel and are bevelled on the outer radius to create a perfect transition to the wall.,
PU
1
Material frame
Stainless steel
Mounting height
2 mm
External diameter
150 mm
Cut-out size, metric
M32
Cut-out size, round
32.5 mm
URL Website
https://www.icotek.com/en/products/cable-glands/ab-m?tab=865849#variant-875640
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices