Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
46500
EAN
4251269335303
Headline product family
High density gland plate, up to IP65
Article name
KEL-DPR 24|12 bk
Short description
Gland plate with high cable density and certified protection IP65. Cables can be fed through from both sides.,
Product description
The KEL-DPR 24 cable entry plate is based on the proven KEL-DP 24, but has an integrated Polypropylenee reinforcement frame. With the KEL-DPR 24, up to 48 cables from 1 to 16.1 mm can be inserted in the smallest of spaces and sealed in accordance with IP65.,,The KEL-DPR 24 cable entry fits standard cut-outs for 24-pin heavy-duty connectors.,,Electrical and pneumatic lines can be assembled in a matter of seconds. The corresponding membrane is perforated and the cables are simply pushed through. The KEL-DPR also allows the cables to be routed through the backside of the plate. Perforated membranes can be sealed with ST-B Plugs. ,,A version with M4 threaded bushings is optionally available for screw assembly from the enclosure interior. Please ask us about your desired variant.,
PU
10
IP protection class
IP54, IP55, IP64, IP65
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
90 C°
Colour
black
Material
Elastomer
Material base frame
Polypropylene
Length
147 mm
Width
58 mm
Height
10.6 mm
Mounting height
9.1 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Cut-out size
112 × 36 mm
For max. number of cables
12
Clamping range 1 (amount)
12
Clamping range 1 (min.)
1 mm
Clamping range 1 (max.)
15 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dpr?tab=897701#variant-897708
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices