Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
44305
EAN
4251269336485
Headline product family
Enclosure gland plate, IP54
Article name
KDR-VX25-800-44305
Short description
Enclosure gland plate, suitable for screw mounting of KEL-U / KEL-FA / KEL-QUICK / KEL-DPR / KEL-JUMBO cable entry frames.,
Product description
KDR-VX25 is a one-piece gland plate to be assembled on enclosure bases. The gland plates are already equipped with cut-outs for the KEL-U, KEL-FA, KEL-QUICK, KEL-DPR or KEL-JUMBO cable entry systems. ,,The threaded mounting holes for the KEL frames are already integrated. Cut-outs which are no longer required are closed with BPM or BPK blank plates.,,The KDR-VX25 gland plate is designed for Rittal VX25 enclosures. Other sizes are also available on request.,
PU
1
IP protection class
IP54
Flame class
UL94-V0
Material 1
Steel, zinc plated
Length
688 mm
Width
120 mm
Height
12 mm
Total length gland plate
688 mm
For enclosure width
800 mm
Sight size of base opening
652 mm
Suitable for cable entry systems:
1 × KEL-JUMBO 2 | 2 × KEL-U 24 / KEL-FA 24 / KEL-QUICK 24
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr?tab=860531#variant-860545
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices