Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
43921
EAN
4251269336775
Headline product family
Multi-range cable entry plate, up to IP66
Article name
KEL-DPFR 16|3 gy
Short description
Cable entry plate with pyramid-shaped membranes, protection class up to IP66. Available in various sizes.,
Product description
The KEL-DPFR cable entry plates make it possible to insert several cables with different diameters from 3 to 28 mm and seal them in accordance with up to IP66. A great benefit when the exact cable diameter is not known in advance.,,Due to the flexibility and unique pyramid shape of the membranes, routing and flexible positioning of rigid cables is much easier compared to using conventional cable glands.,,It is recommended that additional strain relief be provided for the cables using a cable tie.,,Cutting of DPFR membranes: Cable diameter less 20%.,,The KEL-DPFR fits the standard cut-outs for 16- and 24-pin heavy-duty connectors.,,It is also possible to integrate threaded bushings. Please ask us about your desired variant. ,,The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.,
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Material base frame
Polyamide
Length
120 mm
Width
58 mm
Height
47 mm
Mounting height
47 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Cut-out size
86 × 36 mm
For max. number of cables
3
Clamping range 1 (amount)
3
Clamping range 1 (min.)
4 mm
Clamping range 1 (max.)
18 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dpfr?tab=945925#variant-945989
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices