Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
43489
EAN
4251269336911
Headline product family
Plug-in cable entry grommet, IP65
Article name
KEL-SCDP-RW 20
Short description
Flexible cable entry grommet for single cables. For plug-in into cut-outs from M25 to M50.,
Product description
With the KEL-SCDP cable entry grommet, single unterminated cables, hoses and conduits can be routed and sealed at a rating of IP65. Its unique advantage is the large sealing range.,,The single circular membrane can be peeled away to accommodate the specific diameter of the cable or hose. For this purpose, only a small hole between the rings needs to be pierced. Then the corresponding ring can be removed. The peeled-off area is always round, ensuring a secure seal around cable/hose.,,Peeling of circular membranes: Cable diameter less 15-25%. The corresponding diameters are marked on the cable entry.,,Another advantage is the high mounting flexibility. The KEL-SCDP can simply be plugged into cut-outs with wall thicknesses from 1.5 to 4.0 mm.,,The version KEL-SCDP-RW is approved for the use in the railway technology in accordance with EN45545-2 HL3.,,Operating temperature:,KEL-SCDP: -40 C° to 80 C°,KEL-SCDP-RW: -40 C° to 90 C°,
PU
10
IP protection class
IP54, IP55, IP64, IP65
Material
Elastomer
Height
11 mm
Mounting height
5 mm
External diameter
27 mm
Cut-out size, metric
M20
Cut-out size, round
20 mm
For max. number of cables
1
Clamping range 1 (amount)
1
Clamping range 1 (min.)
5 mm
Clamping range 1 (max.)
13 mm
For min. wall thickness
1.5 mm
For max. wall thickness
4 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-scdp?tab=946871#variant-946952
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices