Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
32430
EAN
4251269334689
Headline product family
Modular stackable cable clamp / cable cleat
Article name
MSMC 44-55 Set A
Short description
The modular stackable cable clamp MSMC is used for easy, quick and secure fastening of cables, pipes and other cylindrical components.,
Product description
The modular stackable cable clamp MSMC is used for easy, quick and secure fastening of cables, pipes and other cylindrical components. The variable clamping range is up to 16 mm. ,,The great advantage of this cable cleat is that it can be easily extended by stacking or baying. By using the CMC30 coupler, different clamping areas can be connected to each other. The MSMC offers a very high level of corrosion protection thanks to the choice of materials for the cable clamps and screws.,,The cable cleat consists of an upper and a lower part as well as hexagon head screws. A coupler is used to easily connect several cable clamps together horizontally. The longitudinal and transverse ridges of the support surface serve to absorb torsional and tensile forces. The central mounting point (slotted hole) offers a high degree of flexibility on many surfaces. For even greater stability and torsion resistance, two long screws can be used for fastening.,,The cable cleats are available as Set A for lining up and stacking or as Set B for baying. Set B contains a cable clamp (upper and lower part), a coupler and two short hexagon head screws. Set A additionally contains two long hexagon head screws., ,The cable clamp can be combined with a sliding nut for optional assembly on the 35 mm / 40 mm C-rail.,,* IEC 61914: Testing for short-circuit strength in preparation,
PU
5
Mounting type
Screw type mounting
Mounting location
Metal sheets, 30 mm C section rail, universal
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
100 mm
Width
40 mm
Height
72.5 mm
No. of screw holes
1
Screw hole diameter
8.2 mm
URL Website
https://www.icotek.com/en/products/strain-relief/msmc?tab=886069#variant-886141
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices