Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
52314
EAN
4251269333408
Headline product family
Thread extension for cable glands and cable entry plates, M32 / M50 / M63
Article name
TE-M63|60
Short description
Custom made thread extension for cable glands and cable entry plates with metric threads M32 / M50 / M63.
Product description
The icotek cable glands and cable entry plates with metric thread are screwed with a locknut during assembly. If the thread lengths are not sufficient, for example whenmounting on sandwich panels or thick concrete walls, icotek offers a practical solution: the icotek thread extension!The icotek thread extension is available in two sizes (M32, M50, M63) and in three lengths (35 mm, 60 mm, 120 mm) and represents a real innovation in the field of cable management. The different lengths can be flexibly combined or shortened at the designated points. This means that not only very large, but also dimensionally accurate distances can be overcome when routing the cable. Due to their stable construction, almost any number of thread extensions can be screwed together.Cut-out size: 37 / 55 / 68 mm (standard sizes for hole saws)(The cable glands / cable entry plates shown are not included in the scope of delivery)
PU
5
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Colour
black
Material frame
Polyamide
Length
60 mm
External diameter
67.5 mm
Thread
M63 × 1,5
Cut-out size, round
68 mm
Max. cable diameter
56 mm
URL Website
https://www.icotek.com/en/products/cable-glands/te?tab=710284#variant-710286
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices