Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
32807
Order No.
46115
EAN
4251269311581
Headline product family
Split cable entry frame for flat cables, IP54
Article name
KEL-FL|D
Short description
KT/FT grommet based split single-row cable entry frame for flat cables as well as prefabricated round cables.
Product description
The KEL-FL range enables simple, fast and flexible cable routing and sealing of flat wires, e.g. in lift construction.Innovative construction of the grommets compensates for manufacturing inconsistencies in flat cables. Split KT grommets can be utilised to additionally route round cables with connectors. A flat rubber gasket is included in the shipment.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
17 mm
Width
39 mm
Length
120 mm
Mounting height
17 mm
Cut-out size
86 × 24 mm
No. of screw holes
2
Screw hole diameter
5.8 mm
Material screws
Mild steel, galvanically zinc plated
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
FT-3 flat cable grommets
For max. number of cables
1
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-fl?tab=3426#variant-3780
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices