Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
41332
EAN
4251269307058
Headline product family
Split cable grommets, black, IP66/IP68
Article name
KT 32 bk
Short description
Split cable grommets for diameters of 1 to 17 and 13 - 35 mm. Suitable for KEL cable entry frames and KVT cable glands. Higher chemical resistance.
Product description
Cable grommets KT small are used with the following cable entry components: KEL cable entry frames KVT split cable glandsIn combination with KEL-ER cable entry frames and KVT-ER cable glands the KT single-hole grommets enable a sealing of the cables with up to IP66 / IP68.The model range KT small is designed for cable diameters from 1 to 17 mm. Cable grommets KT large accept a wide range of cable diameters from 13 to 35 mm.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
Flame class
UL94-HB
Operating temperature min.
-30 C°
Operating temperature max.
90 C°
Colour
black
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
1
Cable diameter clamping range min.
32 mm
Cable diameter clamping range max.
33 mm
Length
41.5 mm
Width
42 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-bk?tab=5486#variant-3989
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices