Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
32004
EAN
4251269323614
Headline product family
Cable clamps for C section rails
Article name
CCL 30-38
Short description
The cable clamps are characterised by a high clamping range and great flexibility. Ideally suited for strain relief on the C section rail C30.
Product description
The cable clamps are characterised by a high clamping range and great flexibility. Ideally suited for strain relief on the C section rail C30 with opening dimensions 16 - 17 mm. It offers flexible clamping ranges from 6 mm to 64 mm. The counter tray is secured by a locking mechanism and cannot slip out of the cable clamp.Also available: sets consisting of EMC shield clamp LFC and matching CCL cable clip.
PU
25
Mounting type
Clamping
Mounting location
30 mm C section rail
Material
Mild steel, galvanically zinc plated
Length
24 mm
Width
44 mm
Height
62 mm
Mounting height
78 mm
URL Website
https://www.icotek.com/en/products/strain-relief/ccl?tab=36436#variant-36455
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices